2-MSJ-IR 6:1/SSE-1/SSE-2/FA/72.00/S

2-MSJ-IR 6:1/SSE-1/SSE-2/FA/72.00/S
Machine Screw Jack

Inch Worm Gear Machine Screw Jack, Inverted Rotating, Standard, 2 ton Capacity, 6:1 Gear Ratio, Travel Nut Position A

Lead Time:  4 Weeks*
$1922.77 each**
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
L 1,828.80 mm (72.000 in)
Dimensions
Dimension Value
Unit Of Measure All length values in: Inches

Specifications

Specification Value
Gear Ratio 6:1
Screw Diameter 25 mm / 1.00 in
Screw Lead 6 mm / 0.25 in
Screw Root Diameter 18 mm / 0.70 in
Worm Turns Per Inch 24
Weight 22 kg / 47.90 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4140 Series
Nut Material Nook Bronze Proprietary
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 17,793 N / 4,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0028 N·m / 0.0250 in.-lb.
Max Input Torque 11.30 N·m / 100.00 in.-lb.
Max Input kW/HP 1.49 kW / 2.00 hp
Max Worm Speed Rated Load 1,260 rpm
Max Capacity at 1750 rpm 12,815 N / 2,881 lbf
Tare Drag Torque 0.452 N·m / 4.000 in.-lb.
Lift Screw Efficiency 38%
Jack Travel Rate at 1750 RPM 1,829 mm/min / 72 in/min

Get Quote

*Please fill out the information below so we can best assist you: