1/2 L PD SS RL

1/2 L PD SS RL
60 Case Inch

60 Case , 0.5 in Diameter, L Class, 440 C Stainless Steel50 Rockwell C Min.

Lead Time:  3 Days*
$1271.32 each**
Cut to Length:

Min: 1.0 in  Max: 166.0 in  Tolerance +/- 0.03125

Add to Cart

  • All Predrilled Shafting contains Standard Y Dimensions (Y1=Y2). The Y dimension is the distance from the center of the predrilled hole(s) nearest the end(s) of the shaft.
  • Thomson 60 Case LinearRace shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

Dimensions
Dimension Value
[dia] 0.5000
[G] #6-32
[X] 4.0000
[ToleranceValues] 0.4995/0.4990 in

Specifications

Specification Value
Shaft Type Predrilled
Material, Shaft 440C Stainless Steel
Surface Finish 8 Ra microinch Max
Tolerance Class Class L
Hardness 50 Rockwell C Min.
Straightness 0.001 in per Foot Cumulative (.002 in TIR)
Option Predrilled (PD) Predrilled
Length 4,216 mm / 166 in
Diameter 13 mm / 0.500 in
Weight 0.055 lb
Case Depth, Minimum 1.016 mm / 0.040 in
Roundness 0.00203 mm / 0.00008 in
Taper 0.0025 mm / 0.0001 in

Get Quote

*Please fill out the information below so we can best assist you: