Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
La guía lineal RoundRail con soporte de extremo 1Bx (en pulgadas según estándar industrial) presenta los nuevos rodamientos con bujes de bolas patentados Super Smart con hasta 216 veces la vida útil o 6 veces la capacidad de carga de los rodamientos convencionales, además de aumentar la vida útil dentro del mismo receptáculo. El diseño de autoalineación en todas las direcciones RoundRail Advantage de los rodamientos con bujes de bolas Super Smart permite un desplazamiento extremadamente suave cuando está montado sobre superficies preparadas para mayor tolerancia.
La guía lineal con 1Bx viene en tres versiones:
1BA con un solo soporte de extremo (dos cojinetes simples o uno doble)
1BB con doble soporte de extremo (dos cojinetes dobles o cuatro cojinetes)
1BC con doble soporte de extremo (con tabla, dos cojinetes dobles o cuatro cojinetes)
| RoundRail Linear Guides and Components | 15511 KB | |
| RoundRail Linear Guides and Components | 15771 KB | |
| RoundRail Linear Guides and Components | 10732 KB |
Single race linear guide products
These units have a single 60 Case shaft along with a pre-installed single or twin bearing option for easy installation
Dual-shaft, 4-bearing linear guide products
These units have two pre-aligned 60 Case shafts and a 4-bearing carriage for maximum (multidirectional) loading characteristics with minimal shaft deflection
The shaft length of the Roundrail assembly.
The carriage type of the Roundrail assembly.
The nominal diameter of the shaft(s).
The maximum dynamic load of the Roundrail assembly.
Standard
One single round shaft
Dual Shaft
2 parallel shafts connected by an aluminum extrusion
Example:

Twin Shaft Web
2 Parallel shafts connected by a steel web.
Example:

This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServiceTo provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].
