Skip to content Skip to navigation

Super - fechado, somente rolamento, polegada

SUPER6-NBA

Ball Bushing only, Super, 0.375 in, Closed, Self-aligning, Adjustable, Alternating Nylon Balls

SUPER3-CR

Ball Bushing only, Super, 0.1875 in, Closed, Self-aligning, Adjustable, Corrosion Resistant

SUPER3-CRDP

Ball Bushing only, Super, 0.1875 in, Closed, Self-aligning, Adjustable, Dry Pack, Corrosion Resistant

SUPER3-DPRP

Ball Bushing only, Super, 0.1875 in, Closed, Self-aligning, Adjustable, Dry Pack, Roll Pack

SUPER3-LL

Ball Bushing only, Super, 0.1875 in, Closed, Self-aligning, Adjustable, Lubricated with Linear Lube

SUPER4-CR

Ball Bushing only, Super, 0.25 in, Closed, Self-aligning, Adjustable, Corrosion Resistant

SUPER4-NB

Ball Bushing only, Super, 0.25 in, Closed, Self-aligning, Adjustable, Nylon Balls

SUPER6-CR

Ball Bushing only, Super, 0.375 in, Closed, Self-aligning, Adjustable, Corrosion Resistant

SUPER6-LL

Ball Bushing only, Super, 0.375 in, Closed, Self-aligning, Adjustable, Lubricated with Linear Lube

SUPER8-CR

Ball Bushing only, Super, 0.5 in, Closed, Self-aligning, Adjustable, Corrosion Resistant

SUPER8-CRDP

Ball Bushing only, Super, 0.5 in, Closed, Self-aligning, Adjustable, Dry Pack, Corrosion Resistant

SUPER8-CRRP

Ball Bushing only, Super, 0.5 in, Closed, Self-aligning, Adjustable, Corrosion Resistant, Roll Pack

SUPER8-CR-RP

Ball Bushing only, Super, 0.5 in, Closed, Self-aligning, Adjustable, Corrosion Resistant, Roll Pack

SUPER8-D

Ball Bushing only, Super, 0.5 in, Closed, Self-aligning, Adjustable, Integral Seal one end

SUPER8-DD

Ball Bushing only, Super, 0.5 in, Closed, Self-aligning, Adjustable, Integral Seals both ends

SUPER8DD-CR-LL

Ball Bushing only, Super, 0.5 in, Closed, Self-aligning, Adjustable, Lubricated with Linear Lube, Corrosion Resistant, Integral Seals both ends

SUPER8-DP-RP

Ball Bushing only, Super, 0.5 in, Closed, Self-aligning, Adjustable, Dry Pack, Roll Pack

SUPER8-LL

Ball Bushing only, Super, 0.5 in, Closed, Self-aligning, Adjustable, Lubricated with Linear Lube

SUPER8-NBCR

Ball Bushing only, Super, 0.5 in, Closed, Self-aligning, Adjustable, Nylon Balls, Corrosion Resistant

SUPER8-NBCR-DP

Ball Bushing only, Super, 0.5 in, Closed, Self-aligning, Adjustable, Nylon Balls, Dry Pack, Corrosion Resistant

SUPER8-NBRP

Ball Bushing only, Super, 0.5 in, Closed, Self-aligning, Adjustable, Nylon Balls, Roll Pack

SUPER8-RPLP

Ball Bushing only, Super, 0.5 in, Closed, Self-aligning, Adjustable, Roll Pack

SUPER8-ZNRP

Ball Bushing only, Super, 0.5 in, Closed, Self-aligning, Adjustable, Roll Pack, ZN

SUPER10-CR

Ball Bushing only, Super, 0.625 in, Closed, Self-aligning, Adjustable, Corrosion Resistant

SUPER10-D

Ball Bushing only, Super, 0.625 in, Closed, Self-aligning, Adjustable, Integral Seal one end

SUPER10-DD

Ball Bushing only, Super, 0.625 in, Closed, Self-aligning, Adjustable, Integral Seals both ends

SUPER10LL

Ball Bushing only, Super, 0.625 in, Closed, Self-aligning, Adjustable, Lubricated with Linear Lube

SUPER12-CR

Ball Bushing only, Super, 0.75 in, Closed, Self-aligning, Adjustable, Corrosion Resistant

SUPER12-D

Ball Bushing only, Super, 0.75 in, Closed, Self-aligning, Adjustable, Integral Seal one end

SUPER12-DD

Ball Bushing only, Super, 0.75 in, Closed, Self-aligning, Adjustable, Integral Seals both ends

1-50 de 79 produtos | next >   last >>

back to top