Skip to content Skip to navigation

SPPBO - aberto, bloco de descanso, métrico

SPPBOM12-CR

Ball Bushing, Pillow Block, Super, 12 mm, Open, Self-aligning, Corrosion Resistant

SPPBOM16-CR

Ball Bushing, Pillow Block, Super, 16 mm, Open, Self-aligning, Corrosion Resistant

SPPBOAM20-CR-LL

Ball Bushing, Pillow Block, Super, 20 mm, Open, Self-aligning, Adjustable, Lubricated with Linear Lube, Corrosion Resistant

SPPBOM20-CR

Ball Bushing, Pillow Block, Super, 20 mm, Open, Self-aligning, Corrosion Resistant

SPPBOM25-CR

Ball Bushing, Pillow Block, Super, 25 mm, Open, Self-aligning, Corrosion Resistant

SPPBOM30-CR

Ball Bushing, Pillow Block, Super, 30 mm, Open, Self-aligning, Corrosion Resistant

SPPBOM40-CR

Ball Bushing, Pillow Block, Super, 40 mm, Open, Self-aligning, Corrosion Resistant

SPPBOM50WW-CR

Ball Bushing, Pillow Block, Super, 50 mm, Open, Self-aligning, Corrosion Resistant, Integral Wiper both ends

1-36 de 36 produtos

back to top