Skip to content Skip to navigation

SPB - ajustável, bloco de descanso, polegada

SPB6ADJ-CR

Ball Bushing, Pillow Block, Super, 0.375 in, Closed, Self-aligning, Adjustable, Corrosion Resistant

SPB6ADJ-LS

Ball Bushing, Pillow Block, Super, 0.375 in, Closed, Self-aligning, Adjustable, Less Seals

SPB8ADJ-CR

Ball Bushing, Pillow Block, Super, 0.5 in, Closed, Self-aligning, Adjustable, Corrosion Resistant

SPB8ADJ-LS

Ball Bushing, Pillow Block, Super, 0.5 in, Closed, Self-aligning, Adjustable, Less Seals

SPB8ADJ-NB

Ball Bushing, Pillow Block, Super, 0.5 in, Closed, Self-aligning, Adjustable, Nylon Balls

SPB10ADJ-BB

Ball Bushing, Pillow Block, Super, 0.625 in, Closed, Self-aligning, Adjustable

SPB10ADJ-CR

Ball Bushing, Pillow Block, Super, 0.625 in, Closed, Self-aligning, Adjustable, Corrosion Resistant

SPB10ADJ-SS

Ball Bushing, Pillow Block, Super, 0.625 in, Closed, Self-aligning, Adjustable, Stainless Steel

SPB12ADJ-CR

Ball Bushing, Pillow Block, Super, 0.75 in, Closed, Self-aligning, Adjustable, Corrosion Resistant

SPB12ADJ-L4L

Ball Bushing, Pillow Block, Super, 0.75 in, Closed, Self-aligning, Adjustable, Lube for Life

SPB16ADJ-CR

Ball Bushing, Pillow Block, Super, 1 in, Closed, Self-aligning, Adjustable, Corrosion Resistant

SPB16ADJ-NB

Ball Bushing, Pillow Block, Super, 1 in, Closed, Self-aligning, Adjustable, Nylon Balls

SPB20ADJ-BB

Ball Bushing, Pillow Block, Super, 1.25 in, Closed, Self-aligning, Adjustable

SPB20ADJ-CR

Ball Bushing, Pillow Block, Super, 1.25 in, Closed, Self-aligning, Adjustable, Corrosion Resistant

SPB24ADJ-CR

Ball Bushing, Pillow Block, Super, 1.5 in, Closed, Self-aligning, Adjustable, Corrosion Resistant

SPB24ADJ-NB

Ball Bushing, Pillow Block, Super, 1.5 in, Closed, Self-aligning, Adjustable, Nylon Balls

SPB32ADJ-CR

Ball Bushing, Pillow Block, Super, 2 in, Closed, Self-aligning, Adjustable, Corrosion Resistant

1-26 de 26 produtos

back to top