Skip to content Skip to navigation

SNAB0705

Lead Nut Only, SNAB, 0.75 in X 0.200 in, Anti-Backlash, RH, 300 lbf Design Load

SNAB12-5008X

Lead Nut Only, SNAB, 0.500 in X 1.500 in, Anti-Backlash, RH, 150 lbf Design Load

SNAB12-5008XL

Lead Nut Only, SNAB, 0.500 in X 1.500 in, Anti-Backlash, LH, 150 lbf Design Load

SNAB1820X

Lead Nut Only, SNAB, 0.1875 in X 0.050 in, Anti-Backlash, RH, 10 lbf Design Load

SNAB1820XL

Lead Nut Only, SNAB, 0.1875 in X 0.050 in, Anti-Backlash, LH, 10 lbf Design Load

SNAB2-3108X

Lead Nut Only, SNAB, 0.3125 in X 0.250 in, Anti-Backlash, RH, 50 lbf Design Load

SNAB2-3108XL

Lead Nut Only, SNAB, 0.3125 in X 0.250 in, Anti-Backlash, LH, 50 lbf Design Load

SNAB2-3112X

Lead Nut Only, SNAB, 0.3125 in X 0.167 in, Anti-Backlash, RH, 50 lbf Design Load

SNAB2-3112XL

Lead Nut Only, SNAB, 0.3125 in X 0.167 in, Anti-Backlash, LH, 50 lbf Design Load

SNAB2-3708X

Lead Nut Only, SNAB, 0.375 in X 0.250 in, Anti-Backlash, RH, 70 lbf Design Load

SNAB2-3710X

Lead Nut Only, SNAB, 0.375 in X 0.200 in, Anti-Backlash, RH, 70 lbf Design Load

1-50 desde 161 productos | next >   last >>

back to top