TG06B105-A00X179

TG06B105-A00X179
TG06B105-A00X179

Unidad lineal, Movopart M55, Correa Drive, Prisma Guide, 0.20 mm Repeatability, 1550 mm Smáx. (Carrera), 1958 mm Overall Length, Plataforma estándar única, 105 mm Travel Per Shaft Rev, Shaft On Both Sides, 4.99 m/s Maximum Linear Speed, Sustituido

Lead Time:  2 Weeks 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Can be installed in any orientation
  • Self-adjusting stainless steel cover band
  • Patented self-adjusting prism slide guides
  • Wash down and enhanced wash down protected versions available

Dimensiones

dimensions
UnidadValor
[L]1790 mm
[Smax] Stroke1550 mm
Ltot1958 mm
Travel Per Shaft Rev105 mm

Especificaciones

EspecificacionesValor
Belt Type22-STD SM5-HP 
Carriage TypePlataforma estándar única 
Configuración del ejeShaft On Both Sides 
DriveCorrea 
GuidePrisma 
Profile size (width × height)58 x 55 mm 
Protection OptionStandard Protection 
Shaft OrientationRight Angle 
Shaft QuantityDouble Shafts 
Weight11.5 kg

Rendimiento

RendimientoValor
Input speed, maximum2850 RPM
Maximum Acceleration40 m/s²
Maximum Linear Speed4.99 m/s
Repeatability0.20 mm

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?