PC25PA092B10-0040CJ1 - Producto obsoleto

Producto PC25PA092B10-0040CJ1 ahora es un artículo obsoleto. Si tiene alguna pregunta, comuníquese con nosotros.

Review our current product offering through our PC Series Overview page.

PC25PA092B10-0040CJ1
PC25PA092B10-0040CJ1

Actuador, precisión, Motor not included, Belt Gear Drive, Parallel, 40 mm Smáx. (Carrera), 10 mm Travel Per Shaft Rev, No Brake, 1250 N

Lead Time:  3 Weeks

  • Compact, robust and reliable
  • IP65 as standard
  • High precision ball nut
  • Stainless steel extension tube
  • Stainless steel male rod adapter
  • Single point lubrication
  • Large diameter ball screw
  • Smooth exterior profile
  • Mounting accessories according to pneumatic ISO standard

Dimensiones

dimensions
UnidadValor
[L]141.5 mm
[Smax] Stroke40 mm
Diámetro de husillo, nominal10 mm
Travel Per Shaft Rev10 mm

Especificaciones

EspecificacionesValor
Adapter Options, Rod EndSpherical Joint, 10mm dia 
BrakeNo Brake 
Cylinder Mounting OptionsRear Clevis 
Drive TypeBelt Gear Drive, Parallel 
IP RatingIP65 
Motor TypeMotor not included 
Profile Size34 x 34 mm 
Screw TypeBola 
Temperature Max70 °C
Temperature Min-20 °C
Weight0.86 kg

Rendimiento

RendimientoValor
Carga, dinámica1250 N
Input speed, maximum8000 RPM
Maximum Acceleration10 m/s²
Maximum Linear Speed1.33 m/s
Repeatability0.01 mm

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?