MovoTrak Collaborative 7th Axis
The first ever true collaborative extension of cobots, the MovoTrak 7th axis features collision detection settings for groundbreaking programming and control benefits. A plug-and-play system for quick and easy implementation into various robotic functions, MovoTrak adds a horizontal operating range up to 10 m to significantly boost productivity and output. Compatible with even the largest sized cobots on the market, including Universal Robots’ UR20, the 7th axis offers flexible mounting options, and features a dual-linear-unit design for maximum moment load and stiffness.