SUPER8-TS

SUPER8-TS
SUPER8-TS

Linear Bearing, Ball Bushing only, Super, 0.5 in, Twin Shaft, Self-aligning, Adjustable; Use with 0.5 in Diameter Twin Shaft Shaft in end supported applications

Lead Time:  5 Days  *
each**

  • The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
  • The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
  • Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
  • For use with Twin Shaft class Shafting.

Dimensions

DimensionValue
[d] Shaft, Nominal Diameter0.5 in
[C] Length Along Axis1.230 / 1.250 in 
[C1]1.012 / 1.032 in 
[C2] Min0.05 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableAdjustable 
Closed/OpenTwin Shaft 
MaterialSteel; Plastic 
Number of Ball Circuits
Self AlignmentSelf-aligning 
Temperature Max185 °F
UPC Number662486582946 
Use with shafting ClassTwin Shaft 

Performance

performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic255 lbf

Get Quote

*Please fill out the information below so we can best assist you: