DS32B

DS32B
DS32B

Linear Bearing, Die Set, 2 in, Closed, Not Self-aligning, B; Use with 2 in Diameter Class D Shaft in end supported applications

Lead Time:  5 Days  *
each**

  • Designed specifically for die movement applications
  • The all-steel design makes this ball bushing bearing suitable for high temperature applications.
  • For use with D class Shafting.
  • Furnished with four #CL-2 clamps and four 5/16-18x1 socket heads screws

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter2 in
[B]3.53 in
[C]4.42 in
[D] Pilot Diameter2.5003 / 2.5007 in 
[D] Recommended Housing Bore2.5000 / 2.5005 in 
[D], Nominal2.5 in
[E] Pilot Length1.94 in
[M]1.94 in
[N]2.38 in
Concentricity of Pilot0.001 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableNot Adjustable 
Closed/OpenClosed 
MaterialSteel 
Number of Ball Circuits
Self AlignmentNot Self-aligning 
Temperature Max500 °F
UPC Number662486108054 
Use with shafting ClassClass D 
Weight5.6 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic1100 lbf

Get Quote

*Please fill out the information below so we can best assist you: