Skip to content Skip to navigation

TWN - Closed, Pillow Block, Twin, Inch

TWN4ADJ-LS

Ball Bushing, Pillow Block, Super, 0.25 in, Closed, Twin, Self-aligning, Adjustable, Less Seals

TWN6ADJ-CR

Ball Bushing, Pillow Block, Super, 0.375 in, Closed, Twin, Self-aligning, Adjustable, Corrosion Resistant

TWN6-LS

Ball Bushing, Pillow Block, Super, 0.375 in, Closed, Twin, Self-aligning, Less Seals

TWN8ADJ-CR

Ball Bushing, Pillow Block, Super, 0.5 in, Closed, Twin, Self-aligning, Adjustable, Corrosion Resistant

TWN8ADJ-LS

Ball Bushing, Pillow Block, Super, 0.5 in, Closed, Twin, Self-aligning, Adjustable, Less Seals

TWN8-LL

Ball Bushing, Pillow Block, Super, 0.5 in, Closed, Twin, Self-aligning, Lubricated with Linear Lube

TWN10ADJ-CR

Ball Bushing, Pillow Block, Super, 0.625 in, Closed, Twin, Self-aligning, Adjustable, Corrosion Resistant

TWN12ADJ-BB

Ball Bushing, Pillow Block, Super, 0.75 in, Closed, Twin, Self-aligning, Adjustable

TWN12ADJ-CR

Ball Bushing, Pillow Block, Super, 0.75 in, Closed, Twin, Self-aligning, Adjustable, Corrosion Resistant

TWN12ADJ-L4L

Ball Bushing, Pillow Block, Super, 0.75 in, Closed, Twin, Self-aligning, Adjustable, Lube for Life

TWN12ADJ-NB

Ball Bushing, Pillow Block, Super, 0.75 in, Closed, Twin, Self-aligning, Adjustable, Nylon Balls

TWN12-LL

Ball Bushing, Pillow Block, Super, 0.75 in, Closed, Twin, Self-aligning, Lubricated with Linear Lube

TWN16ADJ-CR

Ball Bushing, Pillow Block, Super, 1 in, Closed, Twin, Self-aligning, Adjustable, Corrosion Resistant

TWN16ADJ-NB

Ball Bushing, Pillow Block, Super, 1 in, Closed, Twin, Self-aligning, Adjustable, Nylon Balls

TWN16-CRLL

Ball Bushing, Pillow Block, Super, 1 in, Closed, Twin, Self-aligning, Lubricated with Linear Lube, Corrosion Resistant

TWN16-LL

Ball Bushing, Pillow Block, Super, 1 in, Closed, Twin, Self-aligning, Lubricated with Linear Lube

1-50 desde 66 productos | next >   last >>

back to top