Precision Linear Actuators

Thomson Precision Linear Actuators combine over 40 years of technical development and represents state of the art mechanical actuation control. Designed for the most demanding applications, they are ideal when the maximum available performance and longest life cycle are required. Pre-packaged systems come with a motor (AC Servo or 3Φ AC) and gear assembly for easy design and installation. Basic mechanical actuators are customizable.

Perfect for linear positioning applications where strong thrust, high speed, and positioning accuracies are critical.  These high-precision systems have progressed from being a clean and efficient replacement for hydraulic actuators and pneumatic cylinders to a preferred alternative to many types of linear transmission.  Mounting flexibility ranges from rigid, externally-guided and supported loads to pivoting loads. Types of applications include:

  • Value Control (process and packaging industry, ventilation equipment, vehicle applications)
  • Pressing/Clamping (machine tools, electronics, plastics, metal and wood working applications)
  • Edge Guide Control (paper mills, print shop equipment, textile industry)
  • Backstop Adjust (wood work industry, machine tools, metal industry)
  • Loading/Unloading (handling equipment, packaging, medical, and electronics industry)
  • Drilling, Welding, Gluing, or Thermo-forming (plastics, metals, machine tools industries)

T Series

The T Series is Thomson's basic actuator, a rugged model that has proved itself time and time again in the real world.  It is equipped by the customer with motors and gears of his own choice, either bought from Thomson or sourced from his own suppliers.  Maximum freedom of choice and second-to-none reliability are what the T Series Actuators are about.

Aprenda más about T Series >

Actuadores Lineales de Precisión

¡Nuevo! de Thomson, la Serie ECT es nuestra línea de mayor desempeño de sistemas de Actuador Lineal de Precisión. Combinando nuestros actuadores Serie Movotrak T (T90/T130) con una variedad de tipos de motor y controles de accionamiento, esta familia cumple con las aplicaciones más demandantes donde se requiere un poderoso desempeño y ciclos de vida prolongada. Las carreras estándar máximas se extienden a 2000 mm (79 pulg.) personalizadas a cualquier longitud con capacidades de empuje tan altas como 38000 N (8543 lbf) y velocidades sin carga hasta 2000 mm/s (79 pulg./s). Un amplio rango de opciones y accesorios le ofrecen a nuestros clientes el sistema más completo de su tipo.Aprenda más sobre la Serie ECT >