Skip to content Skip to navigation
WHZ (SPEEDLINE) Linear Lifting Units

WHZ (SPEEDLINE) Linear Lifting Units

Thomson's WHZ (SPEEDLINE) Z-axis units are specifically designed for vertical movements. With vertical mounting reducing the overall load mass and the short design travel, high dynamic movements can be obtained.

Overview

WHZ Specifications:

Specifications / Shaft Size WHZ50 WHZ80
Profile Size (w x h): mm (in) 50 x 50 (2.0 x 2.0) 80 x 80 (3.2 x 3.2)
Type of belt  16 ATL 5  32 ATL 5
Max Stroke Length: mm (in) 1500 (59) 3000 (118)
Max Linear Speed: m/s (in/s) 6.5 (256) 10 (394)
Max Acceleration: m/s2 (in/s2) 40 (1575) 40 (1575)
Repeatability: ± mm (in) 0.05 (0.002) 0.05 (0.002)
Max Input Speed: rpm (rev/s) 3250 (54) 3000 (50)
Operation Temperature Limits: °C (°F) 0 to 80 (32 to 176) 0 to 80 (32 to 176)
Max Dynamic Load (Fx): N (lbf) 670 (151) 1480 (333)
Max Dynamic Load (Fy): N (lbf) 415 (93) 882 (198)
Max Dynamic Load (Fz):N (lbf) 730 (164) 2100 (472)
Max Dynamic Load Torque (Mx): Nm (lbf-in) 16 (142) 75 (664)
Max Dynamic Load Torque (My): Nm (lbf-in) 87 (770) 230 (2036)
Max Dynamic Load Torque (Mz): Nm (lbf-in) 50 (443) 100 (885)
Max Drive Shaft Force (Frd): N (lbf) 150 (34) 500 (112)
Max Drive Shaft Torque (Mta): Nm (lbf-in) 17 (151) 50 (443)
Pulley Diameter: mm (in)/th> 38.2 (1.5) 63.66 (2.5)
Stroke per shaft revolution: mm (in) 120 (4.7) 200 (7.9)
Weight: kg (lb)
of unit with zero stroke
of every 100 mm of stroke
of each drive station box

4.5 (9.9)
0.42 (0.9)
2.90 (6.4)

11.20 (24.7)
0.91 (2.0)
6.65 (14.7)

WHZ Features

  • Can be installed in all directions
  • Belt drive
  • External wheel guides
  • Adjustable belt tensioning
  • Single or dual carriages

WHZ Options

  • Free-sliding power bridge
  • Long power bridge
  • Universal joint shaft
  • Timing belt drive
  • Mechanical limit switches
  • Shaft encoder
  • Mounted wipers available

Find a Product

Family

Drive Type

Guide Type

Repeatability

Nut Type

Stroke

mmmm

Travel per Revolution

Carriage

Protection

Shaft Orientation

Shaft Quantity

Left Side (angle), First End (inline)

Right side (angle), Other end (inline)

CAD Models

WHZ SpeedLine Linear Motion Systems
back to top