Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Rotary DGB actuators feature a variety of DC motor and gearbox combinations for applications requiring a bi-directional shaft rotation. These actuators have a variety of mounting configurations and a load limiting clutch to protect from overload. Different designs include dual output shaft, manual override, and clevis mount.