SCB8TWN-DDNBCR

SCB8TWN-DDNBCR
SCB8TWN-DDNBCR

Linear Bearing, Cartridge, Super, 0.5 in, Closed, Twin, Self-aligning, Nylon Balls, Corrosion Resistant, Integral Seals both ends; Use with 0.5 in Diameter Class L Shaft in end supported applications

Lead Time:  Contact Factory  *
each**

  • Cartridge bearings are designed to be installed into a soft or slightly out-of-round housing.
  • The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
  • Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
  • For use with L class, end supported Shafting.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.5 in
[C] Length Along Axis2.745 / 2.755 in 
[D] Recommended Housing Bore0.908 / 0.910 in 
[D], Nominal0.908 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableNot Adjustable 
Closed/OpenClosed 
Corrosion Resistant OptionCorrosion Resistant 
MaterialSteel; Plastic 
Number of Ball Circuits
Nylon Ball or Alternating Nylon BallNylon Balls 
Self AlignmentSelf-aligning 
Single/TwinTwin 
Temperature Max185 °F
UPC Number662486248996 
Use with shafting ClassClass L 
Weight0.13 lb
Wipers, SealsIntegral Seals both ends 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic51 lbf

Get Quote

*Please fill out the information below so we can best assist you: