INST4812SS

INST4812SS
INST4812SS

Linear Bearing, Ball Bushing only, Miniature Instrument, 0.25 in, Closed, Not Self-aligning, Corrosion Resistant; Use with 0.25 in Diameter Shaft in end supported applications

Lead Time:  1 Day  *
each**

  • Accuracy level and compact size make the Miniature Instrument bearing ideal for small mechanisms or devices that require high repeatability and responsiveness.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
  • Miniature Instrument Ball Bushing Bearings available only as part of a factory-matched set with 60 Case LinearRace.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.25 in
[C] Length Along Axis0.735 / 0.750 in 
[C1]0.499 in 
[C2] Min0.039 in
[D] Recommended Housing Bore0.4999 / 0.5005 in 
[D], Nominal0.500 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableNot Adjustable 
Closed/OpenClosed 
Corrosion Resistant OptionCorrosion Resistant 
MaterialStainless Steel 
Number of Ball Circuits
Self AlignmentNot Self-aligning 
Temperature Max600 °F
UPC Number662486100829 
Weight0.025 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic13 lbf

Get Quote

*Please fill out the information below so we can best assist you: