Why Thomson Stepper Motor Linear Actuators?
Featuring the new motorized lead screw actuator configuration, these components deliver a high level of design flexibility to designers, translate loads using smooth motion and provide users with quick and easy maintenance access.

Why Thomson Stepper Motor Linear Actuators?
Featuring the new motorized lead screw actuator configuration, these components deliver a high level of design flexibility to designers, translate loads using smooth motion and provide users with quick and easy maintenance access.
Motorized Lead Screw Benefits
Increased Torque DensityClick to Open
Thomson stepper motor linear actuators offer increased torque density over alternative solutions. By optimizing the motor performance and matching this with the ideal lead screw and nut design, Thomson has been able to increase the load capacity by up to 30% while maintaining the same motor footprint.

The Taper-Lock AdvantageClick to Open
The patent-pending Taper-Lock design provides the ability to quickly decouple the lead screw from the stepper motor. The connection is secure, robust, and self-aligning.

Improved EfficiencyClick to Open
Thomson provides a more efficient solution to reduce power consumption, improve operating battery life, and decrease motor footprint. With this improved efficiency, an increase in system load performance or a reduction in power consumption can be expected – all while having a lower cost of ownership.

Reduced NoiseClick to Open
Thomson can optimize your motor configuration and windings to limit motor harmonics and reduce motor noise at your application operating points.

Side Load CapabilityClick to Open
Actuator configurations have a unique bushing design that allows the assembly to function well in applications where some radial load exists.