Belt Units: Slide Guided

Thomson's belt driven, slide guided positioning units are perfectly suited for dynamic applications requiring high speed, high acceleration, low maintenance and smooth travel. These low cost guide systems optionally adapt to harsh chemical environments.

MG (Movopart)

Thomson's Movopart rodless actuator slides come with a double carriage option. The slide guided versions of this product family are designed to provide move light loads at medium application speeds with low friction for precise positioning.  The self-adjusting, Cover Band Stretcher extends the life of the cover band, which protects belt and guide from contaminants.Learn more about MG (Movopart) >

TG (Rapidtrak)

Thomson's Rapidtrak Series of linear rodless actuator slides provide guided linear motion through a belt drive and a saddle that rides along the top of the actuator to carry the load. The self-adjusting, Cover Band Stretcher extends the life of the cover band, which protects belt and guide from contaminants.  Ideal for industrial or material handling applications, these units are designed with high speed and long stroke length capabilities.Learn more about TG (Rapidtrak) >