Belt Units: Ball Guided
Belt driven, ball guided positioning slides by Thomson are designed for smooth travel in dynamic applications requiring high speed, high acceleration. These families present a long life performance in the midst of acceleration rates up to 40 m/s2.
Let Thomson Help You Make Your Selection!
- Thomson Mechanical Motion Solutions Overview Brochure >
- Linear MOTIONEERING LMS Sizing & Selection Tool >
- Interactive 3D Models >
- 2D/3D Outline Drawings >
- Thomson Neff Partserver >
2HE (AccuSlide)
The Thomson AccuSlide is a high performance slide table based on Thomson's continuously supported, double ProfileRail system using square rail technology. The units are designed to absorb extremely high load torques and offer superior performance life in difficult applications.Learn more about 2HE (AccuSlide) >
2RE (SuperSlide)
Thomson's SuperSlide 2RE positioning slide is a continuously supported system with an integral belt assembly. Based on Thomson's Round Rail technology, these units work well in applications where moderate stiffness and rigidity are required.Learn more about 2RE (SuperSlide) >
MF (Movopart)
Movopart rodless actuator slides come with a double carriage option. The ball guided versions of this product family are designed to provide medium accuracy, speed, and thrust application capacities with low friction for precise positioning. The self-adjusting, Cover Band Stretcher extends the life of the cover band, which protects belt and guide from contaminants.Learn more about MF (Movopart) >
MLSM (FORCELine)
FORCELine MLSM80Z positioning slide is designed with the extremely fast SPEEDLine guidance system.With its successful patented plastic cover band, these units can be installed in just about any direction. The surface of the unit's power bridge is designed with T-slots on similar spacing allowing easy X-Y assembly of gantry or Cartesian systems.Learn more about MLSM (FORCELine) >
MS46E (MicroStage)
MicroStage MS46 is a compact, light weight linear slide table pre-aligned and pre-assembled for immediate installation and application use. This belt driven guide's design is based off Thomson's Super Ball Bushing technology and is ideal for automation in cramped areas.Learn more about MS46E (MicroStage) >
TF (Rapidtrak)
Rapidtrak Series of linear rodless actuator slides provide guided linear motion through a belt drive and saddle that rides along the top of the actuator to carry the load. The Cover Band Stretcher extends the life of the cover band, which protects screw and guide from contaminants and eliminates the need to adjust the tension as it wears. These units are designed with high speed and accelerations with long stroke length capabilities.Learn more about TF (Rapidtrak) >
WH (SPEEDLine)
SPEEDLine WH40 positioning slide is a miniaturized linear drive unit designed for extremely small and compact dimensional applications. Built with a low coefficient of friction, these slides make it easy to fit smaller motors. Rubber wipers protect the mechanism from dirt, increasing service life.Learn more about WH (SPEEDLine) >
WMZ (POWERLine)
POWERLine WMZ positioning slides combine the high dynamics of a toothed belt drive with a patented screw support technology. In addition, its patented plastic coverstrip system allows operation in dirty environments keeping the internal system components fully protected while reducing friction to a minimum.Learn more about WMZ (POWERLine) >