Linear Motion Systems

Linear MOTIONEERING® New! From Thomson

Linear Motioneering

Thomson announces its first web-based application sizing and quoting tool for many of its Positioning Slide products. Enter application parameters in five easy steps for just about any slide orientation. Once a solution set is filtered to fit your application needs, select from a wide variety of accessories, motors, and motor mounts. Request an online quote complete with delivery times and ordering information. Click any of the product categories below and search for the link under the currently-supported product families.

Besides Linear Motioneering you might find the following links to download areas for 3D models of Thomson Linear Motion Systems interesting:

SolidComponents 

Thomson Neff PartServer

3D Publisher

Ball Screw Driven: Ball Guided Units

Ball screw driven, ball guided positioning slides by Thomson are designed for robust applications that demand high thrust and payloads with a need for high precision accuracy and stiffness.Learn more >

Ball Screw Driven: Slide Guided Units

Ball screw driven, slide guided positioning slides by Thomson are designed for high thrust applications with low cost restrains. They work well in demanding environments with optional washdown protections.Learn more >

Ball Screw Assembly Model BSA

The Ball Screw Assembly Model BSA is an extremely smooth linear actuation system that is dependable, accurate, and affordable.  It is pre-engineered in design to fit appropriately-sized linear guides. 

Learn more >

Belt Driven Ball: Guided Units

Belt driven, ball guided positioning slides by Thomson are designed for smooth travel in dynamic applications requiring high speed, high acceleration. These families present a long life performance in the midst of acceleration rates up to 40m/sec2.

Learn more >

Belt Units: Slide Guided

Thomson's belt driven, slide guided positioning units are perfectly suited for dynamic applications requiring high speed, high acceleration, low maintenance and smooth travel. These low cost guide systems optionally adapt to harsh chemical environments.Learn more >

Belt Driven: Wheel Guided Units

Thomson's belt driven, wheel guided products are designed for dynamic applications demanding high speed, high acceleration but requiring smooth motion with medium to high loads.Learn more >

Linear Lifting Units

Thomson's linear lifting units are designed as their name described, lifting loads. These products are capable of multiple unit combinations for applications requiring X-Y axis.Learn more >

Linear Rod Units

Typical applications are where hydraulic and pneumatic cylinders needs to be replaced by an electrical solution or where a rod type of unit is preferred. These units are suited for harsh environments and can be used in typical applications for valve control, plastic industry machines, and Z-axis in multi-axis systems.

Learn more >

Handling Components

Thomson's material handling units are designed for manual, motorized, and automated equipment use in all kinds of industrial applications. Any of these products can be used in conjunction with one another and are also designed to work with MovoZ telescopic linear lifting units.  Based on extruded anodized aluminium profiles, these products are light, easy to installation, and resistant against chemical corrosion. Being modular in concept with a wide range of accessories, the units can be combined to form just about any system handling need. This makes reconfiguration simple and easy.Learn more >