Profile Rail Guides

The Thomson Profile Rail assortment consists of the next generation Profile Rail 500 Series ball and roller linear guides, AccuMini, compact miniature MicroGuideTM, and lightweight T-Series.  It is a complete offering of rails and carriages in a broad range of styles, sizes and unique features produced to industry standard dimensions for easy retrofitting into existing applications or designing into new applications.

Let Thomson Help You Make Your Selection!

Help Me Choose, Profile Rail Guides product selector
Interactive 3D Models, Thomson 2D/3D drawing configuration and downloads
Linear Bearings and Guides 101/201 online training webinars
Linear Bearings and Guides technical articles

500 Series Ball

Thomson 500 Series Ball Linear Guides provide long life, exceptional rigidity, high dynamic and static load capacities, accommodation for high moment loads, high running accuracy, multiple sealing options and multiple lubrication inlet options.  The resulting reduction in vibration extends machine and tool life and has a direct effect on operational efficiency.Learn more about 500 Series Ball >

500 Series Ball Spacer

500 Series Ball Profile Rail carriages are now available with ball spacer elements that significantly reduce the running noise of the carriage. The noise reduction is achieved by inserting plastic discs between each ball bearing. This reduces noise by preventing the balls from contacting each other as well....Learn more about 500 Series Ball Spacer >

500 Series Roller

The Thomson 500 Series Roller Linear Guide offers higher load carrying capacity, lower elastic deformation and lower wear with minimum rolling friction.  Rigidity is achieved by using the equivalent of a back-to-back bearing arrangement, complemented by special rollers that are crowned to prevent roller edge loading when misalignment is present.Learn more about 500 Series Roller >

AccuMini

Thomson's AccuMini Linear Guides offer a superior, patented ball control design for smooth, quiet, low friction linear motion even at high speeds. AccuMini's Gothic arch ball groove geometry provides high roll moment capacity - a requirement for stand-alone applications.Learn more about AccuMini >

MicroGuide

Thomson's MicroGuide® is a miniature guidance system that provides corrosion resistance in certain clean room and wash down applications.  MicroGuide's two track Gothic arch ball groove geometry enables single rail application.  This stainless steel miniature guidance system is also ideal...Learn more about MicroGuide >

T-Series

T-Series is an aluminum guidance system using hardened steel inserts in carriages and rails to provide a low-weight solution for critical, high performance applications.  This high quality product is made from aircraft aluminum alloy with hardened steel load bearing plates and ball paths and is an ideal choice for applications requiring reduced weight inertia.Learn more about T-Series >