Miniature Precision Rolled Ball Screws
Miniature Rolled Ball Screw Assemblies are an efficient and cost-effective solution in a small envelope, ideal for use in small spaces. Ball screw assemblies range from 4mm to 14mm in diameter, with standard lead accuracies of ±52µm/300mm. Compact ball nuts are available with body diameters as small as 11mm and overall lengths as short as 17mm. Miniature Rolled Ball Screws are ideal for laboratory, semiconductor, and medical applications.
Let Thomson Help You Make Your Selection!
- Linear MOTIONEERING® Ball & Lead Screw Sizing & Selection Tool >
- Miniature Precision Rolled Interactive 3D Models >
| Lead (mm.) | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2 | 4 | 5 | 6 | 8 | 10 | 12 | 15 | 20 | ||
| Dia. (mm.) | |||||||||||
| 4 | X | ||||||||||
| 5 | X | ||||||||||
| 6 | X | X | |||||||||
| 8 | X | X | X | X | X | ||||||
| 10 | X | X | X | X | |||||||
| 12 | X | ||||||||||
| 13 | X | X | |||||||||
| 14 | X | X | |||||||||
Miniature Precision Rolled Highlights
- Two nut styles (Type A & B) provide optimum performance in low and high lead assemblies
- Smooth and efficient
- Wide assortment of leads available
- Small envelope
- Designed for a cost-effective solution