Linear Actuators
Thomson's Linear Actuators offer best fits for a variety of applications. With both standard and customizable stroke lengths up to 915 mm (36 in), these families can provide full load forces as high as 6670 N (1500 lbf). Available in both DC (12, 24, 36) and AC (115, 230, 400) voltage models, these actuators come optionally packaged with a wide selection of controls and accessories. For higher loads, longer strokes or other custom requirements, please contact the factory.
Let Thomson Help You Make Your Selection!
WhisperTrak
Thomson WhisperTrakTM Linear Actuators are the newest addition to our well-known electric linear actuator family. This actuator sets a new standard for personal mobility, medical, rehab, office and domestic applications. It is small, quiet, washdown-proof and created from the accumulated knowledge that Thomson has gathered by being the actuator industry leader for over 40 years.
Learn more about WhisperTrak >Electrak DC
Thomson offers Electrak® Linear Actuators in DC powered versions. With added features and performance capacity, these products follow the quality reputation of our previous designs. From standard to customizable stroke lengths, clevis to trunnion mounts, ball or acme screw drives, and a variety of DC control options, homson can provide a fit for just about any application requirement.Learn more about Electrak DC >
Electrak AC
Thomson offers Electrak® Linear Actuators in AC power versions. With added features and performance capacity, these products follow the quality reputation of our previous designs. From standard to customizable stroke lengths, clevis to trunnion mounts, ball or acme screw drives, and a variety of AC control options, Thomson can provide a fit for just about any application requirement.Learn more about Electrak AC >
Electrak Non-Driven
Electrak® Non-Driven actuators are designed for customers who either desire to select their own actuation motor system or have an application need for synchronous operation of multiple actuators. Synchronous operation kits and other accessories are also available for interconnectivity of multiple units.Learn more about Electrak Non-Driven >
Lifting Columns
Lifting Columns are self-supporting and height adjustable, perfect for home, medical, health/fitness, and workplace applications requiring telescopic motion. These columns are designed for smooth, quiet, and maintenance-free operation. They are based on anodized extruded aluminum profiles which slide into each other. The motion is assured by a built-in Electrak linear actuator. The result is a compact all-in-one package ready for use.Learn more about Lifting Columns >
Rodless Units
LM80 Rodless Actuators are uniquely designed for quiet operation and suitable for indoor domestic and medical environments. With easy installation by means of a T-slot design throughout its travel, this actuator incorporates a DC motor and gearbox assembly providing movement to the carriage via either a ball or lead screw drive. It consists of an extruded anodized aluminum profile and is available in both vertical and horizontal models.Learn more about Rodless Units >
Rotary Units
Rotary DGB actuators feature a variety of DC motor and gearbox combinations for applications requiring a bi-directional shaft rotation. These actuators have a variety of mounting configurations and a load limiting clutch to protect from overload. Different designs include dual output shaft, manual override, and clevis mount.Learn more about Rotary Units >

Thomson Industrial Linear Actuators vs. Hydraulic Systems