Skip to content Skip to navigation
Electrak FA14 Non-Driven Linear Actuators

Electrak FA14 Non-Driven Linear Actuators

The Electrak® FA14 actuator is designed for robust and rugged conditions.  Incorporating a flange mounting system with either a ball or acme screw drive, our customers can easily connect the motor of their choice.  These actuators are able to withstand harsh conditions and are essentially maintenance free. 

Overview

Specifications

Performance Specifications Acme Screw   Ball Screw     
Max Stroke Length: mm (in) 600 mm (24 in)
Max Dynamic Load:  N (lbf) 2250 (500) 6800 (1530)
Max Static Load:  N (lbf) 11350 (2550) 18000 (4050)
Max Full-Load Speed:  mm/s (in/s) 32 (1.25) 37 (1.46)
Max Input Torque: Nm (lbf-in) 1.8 (16)
Max Input Speed: rpm 3000
Operating temperature:  ºC (ºF) -25 to +65 (-15 to +150)

Electrak FA14 Features

  • T-slot grooves for sensor mounting
  • Flange mount for customer-supplied motor
  • Stainless steel extension tube
  • Corrosion free aluminium cover tube
  • Clevis mounting, Trunnion possible
  • Overload clutch for mid/end stroke protection
  • Holding brake on ball screw models
  • Self-locking on acme screw models
  • CE compliance

Electrak FA14 Options

  • Manual override
  • Alternative adaptor positions
  • Custom color

Find a Product

Product Family

Stroke Length

mmmm

Dynamic Load

NN

Travel Rate

mm/smm/s

Motor Voltage

Screw Type

CAD Models

  • Configurable 2D/3D Partstream Models
  • Configurable 2D/3D Solidcomponents Models
  • Configurable 2D/3D PartServer Models
  • Static 2D/3D Model file downloads
Electrak FA14 Linear Actuators 2D/3D Interactive Models
back to top