SRM25

SRM25
SRM25

Shaft Support, Rail Only, Standard Profile, No Holes, Aluminum, 600 mm Long, Use with 25 mm Diameter Shaft

Lead Time:  1 Day  *
each**

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Without mounting holes.
  • Without mounting holes.
  • Customer must drill mounting holes.
  • See SRMxxTx for support with mounting holes

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter25 mm
[A]60 mm
[A1]30 mm
[A1] Tolerance± 0.02 mm 
[A2]14 mm
[F1]6 mm
[H]42 mm
[H] Tolerance± 0.02 mm 
Length600 mm 

Specifications

SpecificationsValue
MaterialAluminum 
Material, SupportSteel 
Option Predrilled (PD)No Holes 
Support StyleStandard Profile 
UPC Number662486265528 
Weight5.9 kg

Get Quote

*Please fill out the information below so we can best assist you: