PPA11-58B65-08NLSX

PPA11-58B65-08NLSX
PPA11-58B65-08NLSX

Superseded - Actuator, 115 Vac, 1500 lbf, 8 in, Limit Switches, 0.17 in/s Travel Rate @ Full Load

Lead Time:  30 Days  *

  • See related product for replacement part

Dimensions

dimensions
DimensionValue
[A]19.7 in
[B]12.8 in
[C]9.5 in
[S]8 in

Specifications

SpecificationsValue
BrakeIntegral Holding Brake 
FeedbackLimit Switches 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Nominal Stroke8 in
Voltage115 Vac 
Weight16.5 lb

Performance

performance graphic
PerformanceValue
Load, Dynamic1500 lbf
Load, Static, Max3000 lbf
Restraining Torque200 in-lbs
Travel Rate @ Full Load0.17 in/s
Travel Rate @ No Load0.17 in/s

Get Quote

*Please fill out the information below so we can best assist you: