PPA11-18B65-08EBXXX

PPA11-18B65-08EBXXX
PPA11-18B65-08EBXXX

Superseded - Actuator, 115 Vac, 500 lbf, 8 in, No Feedback, 0.60 in/s Travel Rate @ Full Load

Lead Time:  30 Days  *

  • See related product for replacement part

Dimensions

dimensions
DimensionValue
[A]17.7 in
[B]12.8 in
[C]11 in
[S]8 in

Specifications

SpecificationsValue
BrakeElectric Brake 
FeedbackNo Feedback 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Nominal Stroke8 in
Voltage115 Vac 
Weight14.8 lb

Performance

performance graphic
PerformanceValue
Load, Dynamic500 lbf
Load, Static, Max3000 lbf
Restraining Torque100 in-lbs
Travel Rate @ Full Load0.6 in/s
Travel Rate @ No Load0.63 in/s

Get Quote

*Please fill out the information below so we can best assist you: