DS20B

DS20B
DS20B

Linear Bearing, Die Set, 1.25 in, Closed, Not Self-aligning, B; Use with 1.25 in Diameter Class D Shaft in end supported applications

Lead Time:  5 Days  *
each**

  • Designed specifically for die movement applications
  • The all-steel design makes this ball bushing bearing suitable for high temperature applications.
  • For use with D class Shafting.
  • Furnished with three #CL-1 clamps and three 1/4-20x1 socket heads screws

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1.25 in
[B]2.31 in
[C]3.67 in
[D] Pilot Diameter1.7503 / 1.7507 in 
[D] Recommended Housing Bore1.7500 / 1.7505 in 
[D], Nominal1.75 in
[E] Pilot Length1.19 in
[M]1.27 in
[N]1.61 in
Concentricity of Pilot0.001 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableNot Adjustable 
Closed/OpenClosed 
MaterialSteel 
Number of Ball Circuits
Self AlignmentNot Self-aligning 
Temperature Max500 °F
UPC Number662486108030 
Use with shafting ClassClass D 
Weight2.1 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic520 lbf

Get Quote

*Please fill out the information below so we can best assist you: