DS16B

DS16B
DS16B

Linear Bearing, Die Set, 1 in, Closed, Not Self-aligning, B; Use with 1 in Diameter Class D Shaft in end supported applications

Lead Time:  5 Days  *
each**

  • Designed specifically for die movement applications
  • The all-steel design makes this ball bushing bearing suitable for high temperature applications.
  • For use with D class Shafting.
  • Furnished with two #CL-1 clamps and two 1/4-20x1 socket heads screws

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1 in
[B]1.91 in
[C]3.17 in
[D] Pilot Diameter1.5003 / 1.5007 in 
[D] Recommended Housing Bore1.5000 / 1.5005 in 
[D], Nominal1.5 in
[E] Pilot Length0.94 in
[M]1.06 in
[N]1.41 in
Concentricity of Pilot0.0007 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableNot Adjustable 
Closed/OpenClosed 
MaterialSteel 
Number of Ball Circuits
Self AlignmentNot Self-aligning 
Temperature Max500 °F
UPC Number662486108023 
Use with shafting ClassClass D 
Weight1.4 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic350 lbf

Get Quote

*Please fill out the information below so we can best assist you: