Skip to content Skip to navigation

The WM family provides screw-driven, ball-guided motion for applications requiring stiffness, rigidity, and precision. The MLSM offers additional moment load with a wide-bearing architecture. WV units are similar to the WM units, but designed to be used with external bearing guides. The WMZ units provide the high-capacity WM bearing system, but in a belt-drive for higher speeds.

Find a Product

The Linear Motion Systems Product Selector is Temporarily Unavailable

Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.

Image above: The LinearMotioneering Landing Page
CAD Models
WM (POWERLine) Linear Units
MLSM (FORCELine) Linear Units
MLSM80Z (FORCELine) Linear Units
WMZ (POWERLine) Linear Units
WV (DYNALine) Linear Units
back to top