Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson's Tollobelt (Discontinued) overhead rodless actuators come in a belt-driven, roller guided design tested and proven in many high speed handling applications. These light weight rodless systems can be synchronized using intermediate shafts and can mount up to four trolleys per unit.