Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Los actuadores superiores sin varilla Tollobelt (Legacy) de Thomson vienen en un diseño con guía de rodillo impulsado por correa probado y comprobado en numerosas aplicaciones de manipulación de alta velocidad. Estos sistemas livianos sin varillas se pueden sincronizar mediante ejes intermedios y se pueden montar hasta cuatro carritos por unidad.
Specifications / Shaft Size | TBR1 | TBR2 | TBR3 | TBR4 |
---|---|---|---|---|
Peso por carrito: kg (lb) | 3.5 (7.7) | 3.5 (7.7) | 3.5 (7.7) | 3.5 (7.7) |
Máxima velocidad de entrada: rpm (rev/s) | 1250 (20.8) | 1250 (20.8) | 1250 (20.8) | 1250 (20.8) |
Move: mm/rev (in/rev) | 240 (9.5) | 240 (9.5) | 240 (9.5) | 240 (9.5) |
Temperatura ambiente: °C (°F) | -20 a 70 (-4 a 158) | -20 a 70 (-4 a 158) | -20 a 70 (-4 a 158) | -20 a 70 (-4 a 158) |
Peso con un solo carrito: kg/m (lb/in) |
11,5 + L x 6,3 (0,6 + L x 0,4) | 13,5 + L x 9,1 (0,8 + L x 0,5) | 13,5 + L x 16,3 (0,8 + L x 0,9) | 13,5 + L x 16,3 (0,8 + L x 0,9) |
Max Stroke: m (in) | 15 (591) | 20 (787) | 20 (787) | 20 (787) |
Fx máx.: N (lbf) | 800 (180) | 1250 (281) | 1250 (281) | 1250 (281) |
Fz máx.: N (lbf) | 3000 (674) | 6000 (1349) | 6000 (1349) | 6000 (1349) |
Máxima velocidad: m/s (in/s) | 5 (197) | 5 (197) | 5 (197) | 5 (197) |
Repeatability: ± mm (in) | 0.5 (0.2) | 0.5 (0.2) | 0.5 (0.2) | 0.5 (0.2) |
Resolución: mm (in) | 1 (0.04) | 1 (0.04) | 1 (0.04) | 1 (0.04) |
Handling Components | 3743 KB | |
Handling Components | 2030 KB | |
Handling Components | 3472 KB |
Tollobelt TBT Installation and Service | 730 KB |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].