AccuMini Linear Guides

AccuMini

Thomson's AccuMini Linear Guides offer a superior, patented ball control design for smooth, quiet, low friction linear motion even at high speeds. AccuMini's Gothic arch ball groove geometry provides high roll moment capacity - a requirement for stand-alone applications.

Let Thomson Help You Make Your Selection!

 

AccuMini Features

  • Ball control design for smooth, quiet, low friction at high speeds
  • Full length integral wiper which protects important bearings from contaminants maximizing effective system life
  • Wear-resistant, engineered polymer retainer which reduces system inertia and noise
  • 10, 15 and 20 mm sizes
  • Clearance and 0.03C preload types
  • High and Precision accuracy classes
  • Options: Armoloy® plating, low drag seals

AccuMini Typical Applications

  • Wafer Handling Equipment
  • Assembly Equipment
  • Inspection and Measurement Equipment