Linear Bearing Seals and Retaining Rings Accessories
Thomson offers a complete line of accessories for our extensive collection of linear bearing products including push-in internal rings installed inside the housing bore, external rings that form O.D. shoulders, and double-acting external seals for both fixed and adjustable housings. Series ADJ seals have a radial slot through the circumference to facilitate diameter adjustment.
| Accessory Style | Imperial Type (in) |
|---|---|
| Sizes | 1/4" - 4" |
| Retaining Ring Types | Internal External |
| Seal Types | Open Closed Adjustable |
| For Bearing Types | RoundWay Pillow Block Ball Bushing Bearing |
Accessories Highlights
- Felt, integral bearing and pillow block type seals
- Push-in retaining rings for retention inside housing bores
- External retaining rings that fit in retaining ring grooves on bearing sleeve