Skip to content Skip to navigation
BN Bronze Thread Mount Supernuts

BN Bronze Thread Mount Supernuts

When a plastic nut simply won't do, Thomson BSA® offers standard Bronze Nuts.  Bronze Nuts can carry significantly higher loads than plastic nuts, making them perfect for heavy duty applications.  Thomson BSA uses SAE 660 bearing bronze which provides excellent load carrying ability, good wear resistance and is less susceptible to damage from impact and shock loading. Custom bronzes can be selected if required.  For optimum performance, always use our TriGEL-600SM lubricant to reduce friction and keep your system running its best.

Overview

BN Bronze Nut Specifications:

Lead (in)
.050 .0625 .083 .100 .125 .167 .200 .250
Dia.
(in)
1/4 X X X
3/8 X X X X X
1/2 X X
5/8 X X X

BN Bronze Nut Highlights:


  • Thomson BSA uses SAE 660 bearing bronze
  • Excellent load carrying ability, good wear resistance
  • Less susceptible to damage from impact and shock loading.
  • Custom bronzes can be selected if required

Find a Product

Product Type

Screw Diameter

Screw Lead

Axial Load

NN

Thread Direction

Anti-Backlash

Product Family

CAD Models

  • Configurable 2D/3D Partstream Models
  • Configurable 2D/3D Solidcomponents Models
  • Configurable 2D/3D PartServer Models
  • Static 2D/3D Model file downloads

NOTE: Please use Internet Explorer 11, Edge, Firefox, or Google Chrome with Edrawings Viewer

Partstream Interactive Viewer Instructions:
1) Select a product from the table below and Configure your model to the right of the viewer that appears.
2) Click the Create button at the bottom of the configurator and wait for model to load (may take a few minutes).
3) Click the Download tab and login to your account if requested (or register as a first-time user).
4) Select a format, wait for the file to be created (may take a few minutes), and click the Download button.

back to top