Micron MOTIONEERING® Sizing, Selection, and Pricing Tool

Thomson

Micron MOTIONEERING® is a complete web-based sizing, selection, and pricing application tool for Thomson's wide variety of gearhead products.  Two simple modes of operation make selection easy to perform.  After selecting a primary configuration for mounting and ratio, simply enter your application requirements for torque, speed, and load.  More advanced capabilities of motion profile and radial/axial force calculations can be performed.  Choose from a wide assortment of pre-configured motors or enter your own custom motor dimensions.  Program outputs include 3D model downloads, list prices, delivery times, and ordering information.

www.MicronMOTIONEERING.com

Sizing and Selection Mode of Operation

  • Primary Configuration entries (mount, backlash, ratio requirements)
  • Torque/Speed entries via manual inputs or by motion profile
  • Radial and axial force and distances can be considered
  • Motor selection by manufacturer or custom entry
  • Application and entry summary
  • Solution set includes specifications, list price, lead time

Gearhead by Model Number Mode of Operation

  • Selection gearhead by family and design type
  • Frame size and ratio selection
  • Redimount kit generic configuration
  • Pre-configured motor or custom entry