Linear MOTIONEERING Tools

Linear Motion Product Selection. Optimized.

Thomson's growing suite of Linear MOTIONEERING® tools are designed to make choosing the right product for your application simple. Enter basic paramaters for your application and watch as Linear Motioneering sizing tools do all the work.

Each Thomson tool calculates application numbers through a comprehensive set of algorithms and compares your results to our product database to determine an optimized solution set. Selection is also made easy if you know the product family and model and desire to download 2D/3D interactive drawings.

 

Thomson

60 Case LinearRace Shafting

Configure, Customize, Select

Unlike common linear shafting, Thomson 60 Case LinearRace shafting is manufactured to the highest quality standards. Our techniques are continuously upgraded with proprietary knowledge gained from over five decades of linear bearing and linear shafting design and manufacture.

Linear MOTIONEERING: 60 Case LinearRace Shafting >

 

Thomson

Ball & Lead Screws

Application-based Product Sizing

Both Thomson ball screws and lead screws come in a full range of diameters, leads and ball nut configurations, in either preloaded or non-preloaded types, all in industry-standard envelopes. Linear Motioneering will choose the best fit for your application.

Linear MOTIONEERING: Ball & Lead Screws >

 

Thomson

Linear Motion Systems

Application-based Product Sizing

Enter application parameters in five simple steps for just about any slide orientation. Once a product solution is selected, choose from a wide assortment of accessories, motors, and motor mounts. Program outputs include interactive 3D models, list prices, delivery times, and ordering information.

Linear MOTIONEERING: Linear Motion Systems >