SRT3254

SRT3254
Ball Screw

Ball Screw, 1.500 in X 0.250 in, Thread Direction: Left Hand, ±0.004 in/ft, Number Of Starts: 1

Lead Time:  5 Days Lead times may increase with higher quantities. Lead time displayed in business days.
$1226.43 each Costs associated with shipping, packaging, and import taxes/duty not included.
Cut to Length:

Min: 1.0 in  Max: 288.0 in  To the nearest .01 in


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • *See Related Products for compatible ball nut options
  • Screws include Black Oxide Coating
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.

Dimensions

Dimensions
Dimension Value
D1 38.10 mm (1.500 in)
D2 33.53 mm (1.320 in)
D3 30.00 mm (1.181 in)

Specifications

Specification Value
Diameter 1.500 in
Root Diameter 33.528 mm (1.320 in)
Lead 0.250 in
Threaded Screw Length 144.000 in
Lead Accuracy 0.004 in/ft
Number Of Starts 1
Material Alloy Steel
End Journal Bearing Size 30 mm
Thread Type Precision Rolled
Total Weight 5.16 lbs/ft

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?