SBN7502

SBN7502
Ball Nut

Ball Nut, 0.375 in X 0.125 in, Round, No Safety Feature, Non-Preloaded, Multi Circuit, 272 lbf

Lead Time:  5 Days Lead times may increase with higher quantities. Lead time displayed in business days.
$238.17 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.375 in
Lead 0.125 in
Nut Material Alloy Steel
Nut Style SBN
Screw Part Number SRT7538
Number Of Starts 1
Total Weight 0.21 lbs
Safety Feature BSN.SafetyFeatureType.

Performance

Performance Value
Load, Dynamic 1,210 N (272 lbf)
Load, Static 12,588 N (2,830 lbf)
Torque Rating 0.0220 in-lb

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?