OPN243848-OH

OPN243848-OH
OPN243848-OH

Linear Bearing, Ball Bushing only, Precision Steel, 1.5 in, Open, Not Self-aligning, Adjustable, Oil Hole, A Grade; Use with 1.5 in Diameter Class L Shaft in continuously supported applications

Lead Time:  2 Weeks  *
each**

  • Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
  • The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
  • The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
  • For use with L class Shafting.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1.5 in
[Alpha]50 °
[C] Length Along Axis2.980 / 3.000 in 
[C1]2.397 / 2.415 in 
[C2] Min0.086 in
[D] Recommended Housing Bore2.3740 / 2.3760 in 
[D], Nominal2.375 in
[E]0.75 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableAdjustable 
Closed/OpenOpen 
GradeA Grade 
MaterialSteel 
Number of Ball Circuits
Oil HoleOil Hole 
Self AlignmentNot Self-aligning 
Temperature Max500 °F
UPC Number662486641384 
Use with shafting ClassClass L 
Weight1.1 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic600 lbf

Get Quote

*Please fill out the information below so we can best assist you: