- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
MLSM
- MLSM08Z200-02500-03100BN0000-7
MLSM08Z200-02500-03100BN0000-7
Can't find what you're looking for? Go to the Product Selector
MLSM08Z200-02500-03100BN0000-7
Linear Unit, MLSM, Belt Drive, Ball Guide, 0.05 mm Repeatability, 2500 mm Stroke, 3100 mm Overall Length, Single Standard Carriage, 200 mm Travel Per Shaft Rev, Shaft On Right Side Without Keyway, 5 m/s Maximum Linear Speed
Lead Time:
6 Weeks
-
Can be installed in any orientation
-
Patented plastic cover band
-
High load capabilities
-
Low profile height
Dimension | Value |
[Smax] Stroke | 2500 mm |
Ltot | 3100 mm |
Travel Per Shaft Rev | 200 mm |
Specifications | Value |
Belt Type | 75 ATL 10 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 240 x 85 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Right Side Without Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 95.4 kg |