9203030039

9203030039
9203030039

Linear Unit, T-NUT M8 FOR MLS80

Lead Time:  N/A 
each Costs associated with shipping, packaging, and import taxes/duty not included.

Dimensions

dimensions
DimensionValue
[A]19.5 mm
[B]10 mm
[C]5.5 mm
[D]10.5 mm
[F]M8 

Specifications

SpecificationsValue
Use withMLS80 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?