8130-448-007 - Product Superseded

Product 8130-448-007 is now a superseded item. We suggest replacing with item SBN10202. Contact us with any further questions.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

8130-448-007
Ball Nut

Ball Nut, 3.000 in X 0.660 in, Wiper Included, Round, With Safety Feature, Non-Preloaded, Pickup Finger, 44316 lbf

Lead Time:  3 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 3.000 in
Lead 0.660 in
Nut Material Alloy Steel
Nut Style Precision
Wiper Included
Screw Part Number 190-9140
Number Of Starts 1
Total Weight 26.00 lbs

Performance

Performance Value
Load, Dynamic 197,127 N (44,316 lbf)
Load, Static 1,441,001 N (323,950 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?