8125-448-021 - Product Superseded

Product 8125-448-021 is now a superseded item. We suggest replacing with item SBN3243. Contact us with any further questions.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

8125-448-021
Ball Nut

Ball Nut, 2.500 in X 0.250 in, Wiper Included, Round, No Safety Feature, Non-Preloaded, Pickup Finger, 6315 lbf

Lead Time:  3 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 2.500 in
Lead 0.250 in
Nut Material Alloy Steel
Nut Style Precision
Wiper Included
Screw Part Number 190-9561
Number Of Starts 1
Total Weight 4.70 lbs

Performance

Performance Value
Load, Dynamic 28,091 N (6,315 lbf)
Load, Static 364,478 N (81,938 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?