8122-448-006 - Product Superseded

Product 8122-448-006 is now a superseded item. We suggest replacing with item SBN4555. Contact us with any further questions.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

8122-448-006
Ball Nut

Ball Nut, 2.250 in X 1.000 in, Wiper Included, Round, No Safety Feature, Non-Preloaded, Pickup Finger, 26538 lbf

Lead Time:  3 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 2.250 in
Lead 1.000 in
Nut Material Alloy Steel
Nut Style Precision
Wiper Included
Screw Part Number 190-9559
Number Of Starts 2
Total Weight 8.30 lbs

Performance

Performance Value
Load, Dynamic 118,047 N (26,538 lbf)
Load, Static 716,831 N (161,150 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?