190-9117 - Product Superseded

Product 190-9117 is now a superseded item. We suggest replacing with item SRT5087. Contact us with any further questions.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

190-9117
Ball Screw

Ball Screw, 3.000 in X 0.660 in, Thread Direction: Right Hand, ±0.004 in/ft, Number Of Starts: 1

Lead Time:  2 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 74.93 mm (2.950 in)
D2 63.07 mm (2.483 in)
D3 60.00 mm (2.362 in)

Specifications

Specification Value
Diameter 3.000 in
Root Diameter 62.992 mm (2.480 in)
Lead 0.660 in
Threaded Screw Length 144.000 in
Lead Accuracy 0.004 in/ft
Number Of Starts 1
Material Alloy Steel
End Journal Bearing Size 60 mm
Thread Type Rolled
Total Weight 18.30 lbs/ft

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?