Skip to content Skip to navigation

A série métrica Thomson apresenta retorno de esferas interno, selos integrados, várias configurações de montagem (flange, rosca-v, cilíndrica) e parafusos de esferas de alta precisão. Incluindo soluções eficientes e custo-efetivas em um pequeno invólucro para alta precisão e alto desempenho com tecnologia de sistema de retorno de esfera de precisão patenteada, podemos atender quase qualquer requisito de aplicação.

Visão geral

Literatura

Fichas de dados
Ball Screw End Supports 1443 KB Email

Find a Part

Product Type

Screw Diameter

Screw Lead

Axial Load

NN

Thread Direction

Anti-Backlash

Product Family

Modelos CAD
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
Ball Screws (Metric) 2D/3D Interactive Models
Miniature FSI/RSI/TSI Precision Rolled Ball Nuts (Dia x Lead, Nut Style)
Miniature Precision Rolled Assemblies - KGF-D, KGF-N, KGM-D, KGM-N, PRM (Metric)
FineLine Precision Rolled Ball Screw Assemblies (Metric)
FSI Metric Precision Rolled Ball Screws Assemblies (Metric)
NEFF Precision Rolled Ball Screw Assemblies (Metric)
FK/FH Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
FL Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
FS Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
ZG Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGF-D Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGF-N Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGM-D Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGM-N Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
Bearings Supports (Metric)
back to top