Skip to content Skip to navigation

Thomson의 메트릭 시리즈는 내부 볼 회수, 통합 와이퍼, 다양한 장착 구성(플랜지, v형 나사, 실린더형), 고정확 정밀볼 스크류로 구성됩니다. 고정밀 및 고성능을 위해 소형 외함에 획기적인 정밀 스크류 형성 기술과 함께 효과적이고 비용 효율적인 솔루션이 있어서 모든 응용분야 조건에 정확히 맞출 수 있습니다.

개요

인쇄물

자료집
Ball Screw End Supports 1443 KB Email

Find a Part

Product Type

Screw Diameter

Screw Lead

Axial Load

NN

Thread Direction

Anti-Backlash

Product Family

CAD 모델
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
Ball Screws (Metric) 2D/3D Interactive Models
Miniature FSI/RSI/TSI Precision Rolled Ball Nuts (Dia x Lead, Nut Style)
Miniature Precision Rolled Assemblies - KGF-D, KGF-N, KGM-D, KGM-N, PRM (Metric)
FineLine Precision Rolled Ball Screw Assemblies (Metric)
FSI Metric Precision Rolled Ball Screws Assemblies (Metric)
NEFF Precision Rolled Ball Screw Assemblies (Metric)
FK/FH Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
FL Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
FS Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
ZG Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGF-D Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGF-N Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGM-D Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGM-N Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
Bearings Supports (Metric)
back to top